calcPageSize())"
/>
calcActive())">
AvatarOn - Switched Socket, 3P, 15A, 250V, LED, White
E8315_15_WE_G2
SGDÂ 29.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E8315_15_WE_G2
AvatarOn - Switched Socket, 3P, 15A, 250V, LED, White
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn - Switched Socket, 3P, 15A, 250V, LED, White
SGDÂ 29.10
Description
Schneider Electric AvatarOn switched socket E8315_15_WE_G2 is a complete product in color white and with 1 gang.The switched socket is made of polycarbonate, making it as resistant as possible.AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life.Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.What's more, this device is qualified as a green premium product, with minimal use of hazardous substances.This switch is 3P. And this device is British BS 546 standard.And its rated current is 15A.Its matching mounting box can be recessed into the surface of the wall with flush type.Its fixing mode is screw.Besides, the IP rating of this device is IP20.What's more, it well satisfied the standard of BS 546, MS 1577, SS 472.What's more, this device is qualified as a green premium product, with minimal use of hazardous substances.
Product Details
| Activity | HDCWD |
|---|---|
| Part Number | E8315_15_WE_G2 |
| Outlet Poles Configuration | 3P With Shutter |
| Green Premium Label | No |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Switched Socket |
| tax text on product card | Excl. GST |
| Number Of Gang | 1 |
| Colour | White |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account