
calcActive())">
Double USB Charger, Unica X, 45W, type A+C, stainless steel
NUX32ACQUSB_SS
SGDÂ 147.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX32ACQUSB_SS
Double USB Charger, Unica X, 45W, type A+C, stainless steel
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Double USB Charger, Unica X, 45W, type A+C, stainless steel
SGDÂ 147.00
Product Details
Green Premium Label | Yes |
---|---|
Weight | 238 g |
Range Name | Unica X |
height | 4.15 cm |
length | 8.6 cm |
width | 8.6 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review