ZB4BA7121
Double-headed push button head, Harmony XB4, metal, 22mm, 1 white flush marked I + 1 black flush marked O
ZB4BA7121
Double-headed push button head, Harmony XB4, metal, 22mm, 1 white flush marked I + 1 black flush marked O
Out of stock
Commercial Reference
ZB4BA7121
Excl. GST
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Double-headed push button head, Harmony XB4, metal, 22mm, 1 white flush marked I + 1 black flush marked O
Product Documents
Description
This Harmony XB4, double head has 1 white and 1 black button, operates with a spring return mechanism. It is marked with "I" and "O" symbols. This double-head button provides a versatile interface for controlling your machines. It is easily installed and replaced on compatible complete push button units and contact blocks via snap-fit assembly. It is clearly distinguishable visually at a distance thanks to clear colors and by touch due to flush and projecting elements, minimizing errors in machine control. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.
Product details
-
ActivityIDSIG
-
Part NumberZB4BA7121
-
Green Premium LabelNo
-
Country of OriginFrance
-
Product TypeHead For Double-Headed Push-Button
-
tax text on product cardExcl. GST
more specification
less specification