calcPageSize())"
/>
calcActive())">
discrete input module, Modicon TM3, 32 inputs, HE10, 24V DC
TM3DI32K
SGDÂ 545.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
TM3DI32K
discrete input module, Modicon TM3, 32 inputs, HE10, 24V DC
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
discrete input module, Modicon TM3, 32 inputs, HE10, 24V DC
SGDÂ 545.10
Description
This digital input module is part of the Modicon TM3 range of I/O expansion modules for Modicon controllers. It consists in 32 logic inputs and it is supplied with 24V dc. It is equipped with one removable HE10 connector and can be mounted on a symmetrical DIN rail 35 mm. This digital I/O module complement the embedded I/O on Modicon M221, M221 Book, M241 and M251 logic controllers. There is an insulation between input and internal logic at 500V AC and non-insulation between inputs. It is furnished with HE-10 connector inputs for electrical connection. It is an IP20 rated product. Its dimensions are 23.6mm (Width) x 70mm (Depth) x 90mm (Height). It weighs 0.11kg. This product is certified by CE. It meets EN/IEC 61131-2 and EN/IEC 61010-2-201 standards. This module is compatible with Modicon M262, Modicon M241, Modicon M251 and Modicon M221 logic controller. It supports top hat type TH35-15, top hat type TH35-7.5 rail conforming to IEC 60715 and plate or panel with fixing kit mount. Modicon TM3 expansion modules have been designed with a simple interlocking assembly mechanism. A bus expansion connector is used to distribute data and the power supply when assembling the Modicon TM3 modules with logic controllers. Boost the performance of your controller with the Modicon TM3 I/O system specially designed for the Modicon M221, M241 and M251 logic controllers.
Product Details
| Part Number | TM3DI32K |
|---|---|
| Green Premium Label | No |
| Country of Origin | Taiwan |
| Product Type | Discrete Module |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account