
calcActive())">
DIN rail mounting base - Ø 22 mm units - for control and signalling unit
A9A15151
SGD 18.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9A15151
DIN rail mounting base - Ø 22 mm units - for control and signalling unit
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
DIN rail mounting base - Ø 22 mm units - for control and signalling unit
SGD 18.40
Description
This Acti9 button holder is for buttons, switches and indicators with metal or plastic flange of the SE XB4, XB5 type. It is dedicated to 22mm diameter button for control and signalling units. It could be used for control and indications auxiliaries as push-buttons, emergency stops, switches, light indicators. It is suitable for tertiary and industrial applications. It can be attached to a symmetrical 35mm rail, in modular cabinets or enclosures. The color is white (RAL9003). The drilling diameter is 22.3mm. It is a self-extinguishing material. The width in 9mm pitches is 6. The dimensions are (W) 54mm x (H) 60mm x (D) 66,7mm.
Product Details
Part Number | A9A15151 |
---|---|
Green Premium Label | No |
Country of Origin | France |
Product Type | Din Rail Mounting Kit |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review