- Home
- Residential and Small Business
- Network Infrastructure and Connectivity
- Digilink
- Category 6, 4 pair UTP Cable 305m
DC6CAUTP4P3X
Category 6, 4 pair UTP Cable 305m
DC6CAUTP4P3X
Category 6, 4 pair UTP Cable 305m
Out of stock
Commercial Reference
DC6CAUTP4P3X
Excl. GST
to see your company prices. Prices vary for your region.
CAT.6, 4PR UTP CABLE 305M
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.
All Sellers

DC6CAUTP4P3X
Category 6, 4 pair UTP Cable 305m
Seller | Price | Delivery | Shipping Cost |
---|
Category 6, 4 pair UTP Cable 305m
Green Premium
The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read more >The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read less >Product Documents
Products You May Like
- KB_41_WE - Si - ConfigCompareSGD 7.20Excl. GSTIn stock
- SGD 9.40Excl. GSTIn stock
- SGD 5.00Excl. GSTIn stock
- SGD 7.70Excl. GSTIn stock
- SGD 3.30Excl. GSTIn stock
- SGD 2.80Excl. GSTIn stock
- KB31BD_C_WE - Si - ConfigCompareSGD 18.20Excl. GSTIn stock
- KB31BD_WE - Si - ConfigCompareExcl. GSTOut of stock
Frequently Bought together
- SGD 9.40Excl. GSTIn stock
- SGD 13.00Excl. GSTIn stock
- SGD 5.00Excl. GSTIn stock
- SGD 7.70Excl. GSTIn stock
- SGD 2.80Excl. GSTIn stock
- SGD 3.30Excl. GSTIn stock
- KB31BD_C_WE - Si - ConfigCompareSGD 18.20Excl. GSTIn stock
- KB31D20NE_WE_G2 - Si - ConfigCompareSGD 14.10Excl. GSTIn stock
Description
Category 6 4 pair UTP Cable 305m.Label:Digilink-range of product:Digilink-colour tint:grey-product or component type:copper cable-cable shielding type:UTP-communication network category:6-Range Presentation:Digilink is Schneider Electric’s structured cabling solutions that brings reliability and usability for everyone. Digilink’s copper and fiber solution are always within reach, bringing you the advantages of FIRM, LIGHT, SLIM and FAST, to fulfill the network connectivity needs of small to medium buildings. The products are UL and ETL verified for safety, performance and quality assured for a reliable data network.
The range consists of a comprehensive set of products:
- RJ45 Connectors - Patch panels - Copper and fiber optic LAN cables - Patch cords and connecting hardware - Termination tools-Range Benefits:
- FIRM – Patent-pending Insulation Displacement Connector (IDC) design of the CrocJaw Clamp grips the copper wires firmly to maintain high connection quality. - LIGHT – Super light aluminum fiber patch panel and enclosure for faster and easier installation, maintenance and set up - SLIM – Half-U design patch panel to save space in rack for easy expansion with little disruption to existing setup - FAST – “OctaPunch” termination tool can terminate 8 wires and slices off surplus wires in one stroke for higher installation efficiency-Range Application Presentation:Digilink provides a usable, useful and satisfying-to-use structured cabling solution for technical rooms, small to medium commercial buildings.
Product details
-
Part NumberDC6CAUTP4P3X
-
Green Premium LabelYes
-
Country of OriginSingapore
-
Product TypeDigilink
-
tax text on product cardExcl. GST
-
Watt3 kW
-
Number Of Gang1
-
Number Of Ways1
-
Pincode GroupSingapore
-
Watt rating12watt
-
Sesg Product TypeCable
-
ColourWhite
more specification
less specification