green-premium

Device monitoring and management, Network Management Cards, NMC3 with Environmental Monitoring, secure remote UPS monitoring and management

AP9641
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...
green-premium

Green Premium

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information. Customers with healthier products and be transparent with environmental and regulatory information.

Description

This APC UPS Network Management Card enables remote monitoring and control of individual Single Phase and Three Phase APC UPS via secure network browsers or external command line interfaces.The NMC with temperature sensor is connected to the UPS via a web browser, command line interface, or SNMP.The flash upgradeable firmware installs maintenance releases of firmware remotely using FTP.The Network Management Card provides multiple-user access, pre-loaded multiple language support, advanced security protection, and data and event log space.The NMC card with PowerChute Network Shutdown provides unattended, graceful shutdown of physical servers, virtual machines, and HCI clusters.The network card supports user-selectable password with strong password rules and a reset password mechanism.

Product Details

Activity SPSFT
Part Number AP9641
Green Premium Label Yes
Show Accessory No
Product Type Network Management Card
height 5.200 cm
length 24.000 cm
width 16.400 cm

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account