
calcActive())">
Data socket, Vivace E, 1 gang, RJ6, Cat6, shuttered, white
KBN31RJ6_WE
SGDÂ 8.80
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

KBN31RJ6_WE
Data socket, Vivace E, 1 gang, RJ6, Cat6, shuttered, white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Data socket, Vivace E, 1 gang, RJ6, Cat6, shuttered, white
SGDÂ 8.80
Description
Discover the Schneider Electric Vivace E RJ6 Data socket outlet with shuttered, designed to meet the demands of modern communication networks. The device is designed for seamless flush mounting, ensuring a sleek and integrated installation. The dimensions of the product are (W) 86mm x (H) 86mm x (D) 33.54mm. It is made of polycarbonate, and the color of the product is white with a glossy surface finish. The product can operate in temperatures from -5°C to +50°C and can be stored in temperatures from -5°C to +60°C. It reaches an IP20 degree of protection. This solution ensures high-speed and reliable network connectivity for your applications, and supports the Cat6 communication network type. Vivace E features a minimalist design with a frameless panel and curved corners that seamlessly blend into your wall. The range product features fits into different home interiors. This device complies with IEC 60670-1 standard. With the device's user-friendly screw terminals, the connection process is further simplified. The screw fixing mode is used to securely fasten components in place, and enhance stability and reliability in the assembly process.
Product Details
Green Premium Label | No |
---|---|
height | 3.3 cm |
length | 8.6 cm |
width | 8.6 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account