calcPageSize())"
/>
calcActive())">
Data socket, Unica X, 2 gangs, RJ45, Cat6, shuttered, antique brass
NUX32RJ6_AB
SGDÂ 61.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
NUX32RJ6_AB
Data socket, Unica X, 2 gangs, RJ45, Cat6, shuttered, antique brass
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Data socket, Unica X, 2 gangs, RJ45, Cat6, shuttered, antique brass
SGDÂ 61.50
Product Details
| Green Premium Label | Yes |
|---|---|
| Weight | 166.1 g |
| Range Name | Unica X |
| height | 3.872 cm |
| length | 8.6 cm |
| width | 8.6 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account