XALD03

dark grey empty enclosure lid with light grey base - 3 cut-outs

1/1
XALD03

dark grey empty enclosure lid with light grey base - 3 cut-outs

In stock
Commercial Reference
XALD03
SGD 41.30
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

dark grey empty enclosure lid with light grey base - 3 cut-outs

SGD 41.30

Product Documents

Description

  • This Harmony XALD empty control station has 3 cut-out for 3 push buttons / 3 functions for controlling of operation in machines.
  • This 3 cut-out dark grey empty control station enables machine builders to customize their machines by easily adding any control and signalling functionality units on the enclosure according to the operation required.
  • It is designed for simple and mass production machines, textiles, packaging, handling small lifting systems, control of garage doors, rolling shutters, smoke extraction vents.
  • It is compatible with Harmony XB5 range push buttons, switches and pilot lights.
  • It is impact resistant, dust resistant, water resistant, corrosion resistant, and vibration resistant thanks to its IP69 / IP67 / IP66 / IP69K, making it ideal for operation in harsh environments.
  • It can be retrofitted with all XB5 series push buttons, pilot lights, selector switches and joysticks.
  • Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.

Product details

  • Activity
    IDSIG
  • Part Number
    XALD03
  • Green Premium Label
    No
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:dark grey empty enclosure lid with light grey base - 3 cut-outs
Your Rating

* Required Field