calcPageSize())"
/>
calcActive())">
Kavacha, 10AX - 250V - Surface Mount 2 Gang 2 Way Switch - IP66
CSW110_2_GY-1-1
SGDÂ 42.60
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
CSW110_2_GY-1-1
Kavacha, 10AX - 250V - Surface Mount 2 Gang 2 Way Switch - IP66
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Kavacha, 10AX - 250V - Surface Mount 2 Gang 2 Way Switch - IP66
SGDÂ 42.60
Description
- 2 Gang Telephone & Category 5e Data Socket, White
- Label: Affle-range: Affle Plus-colour tint: white-product or component type: telephone socket
Product Details
| Part Number | CSW110_2_GY-1-1 |
|---|---|
| Green Premium Label | No |
| Weight | 43.0 g |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Switch |
| tax text on product card | Excl. GST |
| Number Of Gang | 2 |
| Number Of Ways | 2 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account