
calcActive())">
Cover frame, Vivace E, 4 gangs, glossy, white
KBNP_41_WE
SGDÂ 2.70
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

KBNP_41_WE
Cover frame, Vivace E, 4 gangs, glossy, white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Cover frame, Vivace E, 4 gangs, glossy, white
SGDÂ 2.70
Description
Transform your space with the Schneider Electric Vivace E cover frame, the epitome of sleek and modern design for your four-gang electrical installations. The device is designed for seamless flush mounting, ensuring a sleek and integrated installation. The dimensions of the product are (W) 349.3mm x (H) 90.7mm x (D) 8.51mm. It is made of polycarbonate, and the color of the product is white with a glossy surface finish. It reaches an IP20 degree of protection. Vivace E features a minimalist design with a frameless panel and curved corners that seamlessly blend into your wall. The range product features fits into different home interiors. The screw fixing mode is used to securely fasten components in place, and enhance stability and reliability in the assembly process.
Product Details
Green Premium Label | No |
---|---|
height | 0.85 cm |
length | 34.93 cm |
width | 9.07 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account