Cover frame, Unica X, 3 gangs, matt, jet black
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Cover frame, Unica X, 3 gangs, matt, jet black
Excl. Tax
Excl. Tax
Product Details
Green Premium Label | Yes |
---|---|
Weight | 84.5 g |
Range Name | Unica X |
height | 0.74 cm |
length | 26.23 cm |
width | 8.94 cm |