
calcActive())">
contactor, TeSys K, 4P(4NO),AC-1, <=440V, 20A , 220V DC coil
LP1K09004MD
SGDÂ 139.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LP1K09004MD
contactor, TeSys K, 4P(4NO),AC-1, <=440V, 20A , 220V DC coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
contactor, TeSys K, 4P(4NO),AC-1, <=440V, 20A , 220V DC coil
SGDÂ 139.50
Product Details
Part Number | LP1K09004MD |
---|---|
Green Premium Label | No |
Country of Origin | France |
Product Type | Contactor |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review