
calcActive())">
contactor, TeSys K, 4P(2NO+2NC),AC-1, 440V, 20A, 220V DC coil
LP1K09008MD
SGDÂ 139.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LP1K09008MD
contactor, TeSys K, 4P(2NO+2NC),AC-1, 440V, 20A, 220V DC coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
contactor, TeSys K, 4P(2NO+2NC),AC-1, 440V, 20A, 220V DC coil
SGDÂ 139.50
Description
TeSys K contactor, 4 poles (2NO+2NC), for non-inductive load control applications up to 20A/690V AC-1. It provides a 220V DC coil, without built-in auxiliary contact, connection by screw clamp terminals. For operating rates until 600 cycles/hour and environments until 50°C, it procures reliability and durability to standard applications. Very compact (45mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Product Details
Part Number | LP1K09008MD |
---|---|
Green Premium Label | No |
Country of Origin | Indonesia |
Product Type | Contactor |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review