contactor, TeSys K, 4P(2NO+2NC), AC-1, <=440V, 20A , 12V DC coil
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
contactor, TeSys K, 4P(2NO+2NC), AC-1, <=440V, 20A , 12V DC coil
Excl. Tax
Excl. Tax
Description
Product Details
Part Number | LP1K09008JD |
---|---|
Green Premium Label | No |
Country of Origin | Indonesia |
Product Type | Contactor |