LC1K09004U7

contactor, TeSys K, 4P(4NO), AC-1 <lt/>=440V 20A , 230...240V AC coil

1/1
LC1K09004U7

contactor, TeSys K, 4P(4NO), AC-1 <lt/>=440V 20A , 230...240V AC coil

In stock
Commercial Reference
LC1K09004U7
SGD 70.60
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

contactor, TeSys K, 4P(4NO), AC-1 <lt/>=440V 20A , 230...240V AC coil

SGD 70.60

Product Documents

Description

  • TeSys K contactor, 4 poles (4NO), for non-inductive load control applications up to 20A/690V AC-1.
  • It provides a 230-240V 50/60Hz AC coil, without built-in auxiliary contact, connection by screw clamp terminals.
  • For operating rates until 600 cycles/hour and environments until 50°C, it procures reliability and durability to standard applications.
  • Very compact (45mm width), DIN-rail mounting or screw fixing.
  • Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).

Product details

  • Activity
    PPCTR
  • Part Number
    LC1K09004U7
  • Green Premium Label
    No
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:contactor, TeSys K, 4P(4NO), AC-1 <lt/>=440V 20A , 230...240V AC coil
Your Rating

* Required Field