![contactor, TeSys K, 4P(2NO+2NC), AC-1 440V 20A, 220...230V AC coil main product photo](https://shop-sg.se.com/media/catalog/product/placeholder/default/SE_Desktop_header_logo.jpg)
contactor, TeSys K, 4P(2NO+2NC), AC-1 440V 20A, 220...230V AC coil
Description
- TeSys K contactor, 4 poles (2NO+2NC), for non-inductive load control applications up to 20A/690V AC-1.
- It provides a 220V 50/60Hz AC coil, without built-in auxiliary contact, connection by screw clamp terminals.
- For operating rates until 600 cycles/hour and environments until 50°C, it procures reliability and durability to standard applications.
- Very compact (45mm width), DIN-rail mounting or screw fixing.
- Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Product Details
Activity | PPCTR |
---|---|
Part Number | LC1K09008M7 |
Green Premium Label | No |
Product Type | Contactor |