LC1K0910N7

Contactor, TeSys K, 3P, AC-3/AC-3e,<lt/>=440V 9A, aux. 1NO, 400...415V AC coil

1/1
LC1K0910N7

Contactor, TeSys K, 3P, AC-3/AC-3e,<lt/>=440V 9A, aux. 1NO, 400...415V AC coil

In stock
Commercial Reference
LC1K0910N7
SGD 42.00
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Contactor, TeSys K, 3P, AC-3/AC-3e,<lt/>=440V 9A, aux. 1NO, 400...415V AC coil

SGD 42.00

Product Documents

Description

  • TeSys K contactor, 3 poles (3NO), for motor control applications up to 9A/690V AC-3 (4kW@400V), and for non-inductive load control applications up to 20A/690V AC-1.
  • It provides a 400/415V 50/60Hz AC coil,1NO built-in auxiliary contact, connection by screw clamp terminals.
  • For operating rates until 600 cycles/hour and environments until 50°C, it procures reliability and durability to standard applications.
  • Very compact (45mm width), DIN-rail mounting or screw fixing.
  • Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).

Product details

  • Activity
    PPCTR
  • Part Number
    LC1K0910N7
  • Green Premium Label
    No
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Contactor, TeSys K, 3P, AC-3/AC-3e,<lt/>=440V 9A, aux. 1NO, 400...415V AC coil
Your Rating

* Required Field