![Contactor, TeSys K, 3P, AC-3/AC-3e, 440V, 9A, 1NO, 24V DC coil, screw terminal main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/l/p/lp1k0910bd3.jpg)
Contactor, TeSys K, 3P, AC-3/AC-3e, 440V, 9A, 1NO, 24V DC coil, screw terminal
Excl. Tax
Excl. Tax
All Sellers
![Contactor, TeSys K, 3P, AC-3/AC-3e, 440V, 9A, 1NO, 24V DC coil, screw terminal](https://shop-sg.se.com/media/catalog/product/l/p/lp1k0910bd3.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Contactor, TeSys K, 3P, AC-3/AC-3e, 440V, 9A, 1NO, 24V DC coil, screw terminal
Excl. Tax
Excl. Tax
Description
Product Details
Part Number | LP1K0910BD3 |
---|---|
Green Premium Label | No |
Country of Origin | Indonesia |
Product Type | Contactor |