LP1K0901ED
Contactor, TeSys K, 3P, AC-3/AC-3e, 440V, 9A, 1NC aux, 48V DC coil
LP1K0901ED
Contactor, TeSys K, 3P, AC-3/AC-3e, 440V, 9A, 1NC aux, 48V DC coil
Out of stock
Commercial Reference
LP1K0901ED
Excl. GST
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Contactor, TeSys K, 3P, AC-3/AC-3e, 440V, 9A, 1NC aux, 48V DC coil
Product Documents
Description
TeSys K contactor, 3 poles (3NO), for motor control applications up to 9A/690V AC-3 (4kW@400V), and for non-inductive load control applications up to 20A/690V AC-1. It provides a 48V DC coil, 1NC built-in auxiliary contact, connection by screw clamp terminals. For operating rates until 600 cycles/hour and environments until 50°C, it procures reliability and durability to standard applications. Very compact (45mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Product details
-
ActivityPPCTR
-
Part NumberLP1K0901ED
-
Green Premium LabelNo
-
Country of OriginIndonesia
-
Product TypeContactor
-
tax text on product cardExcl. GST
more specification
less specification