
calcActive())">
Contactor, TeSys K, 3P, AC-3/AC-3e, <=440V, 6A, aux. 1NC, 110V DC coil
LP1K0601FD
SGDÂ 50.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LP1K0601FD
Contactor, TeSys K, 3P, AC-3/AC-3e, <=440V, 6A, aux. 1NC, 110V DC coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Contactor, TeSys K, 3P, AC-3/AC-3e, <=440V, 6A, aux. 1NC, 110V DC coil
SGDÂ 50.40
Product Details
Part Number | LP1K0601FD |
---|---|
Green Premium Label | No |
Country of Origin | Indonesia |
Product Type | Contactor |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review