Contactor, TeSys K, 3P, AC-3/AC-3e, 440V, 6A, 1NC aux, 72V DC coil
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Contactor, TeSys K, 3P, AC-3/AC-3e, 440V, 6A, 1NC aux, 72V DC coil
Excl. Tax
Excl. Tax
Product Details
Part Number | LP1K0601SD |
---|---|
Green Premium Label | No |
Country of Origin | France |
Product Type | Contactor |