LP1K1210FD

Contactor, TeSys K, 3P, AC-3/AC-3e, <=440V, 12A , aux. 1NO, 110V DC coil

1/1
LP1K1210FD

Contactor, TeSys K, 3P, AC-3/AC-3e, <=440V, 12A , aux. 1NO, 110V DC coil

In stock
Commercial Reference
LP1K1210FD
SGD 74.00
To View the best prices please sign in or register.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Contactor, TeSys K, 3P, AC-3/AC-3e, <=440V, 12A , aux. 1NO, 110V DC coil

SGD 74.00

Product Documents

Product details

  • Part Number
    LP1K1210FD
  • Green Premium Label
    No
  • Country of Origin
    Indonesia
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Contactor, TeSys K, 3P, AC-3/AC-3e, <=440V, 12A , aux. 1NO, 110V DC coil
Your Rating

* Required Field