calcPageSize())"
/>
Further offers for this product
Excl. Tax
No sellers found for this product.
Excl. Tax
Contactor, TeSys K, 3P, AC-3/AC-3e, 440V, 12A, 1NC aux, 48V DC coil,screw clamps
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Range | TESYS |
| Product or component type | CONTACTOR |
| Device short name | LP1K |
| Contactor application | RESISTIVE LOADMOTOR CONTROL |
| Utilisation category | AC-3AC-3EAC-1AC-4 |
| Poles description | 3P |
| power pole contact composition | 3 NO |
| [Ue] rated operational voltage | POWER CIRCUIT: |
| [Ie] rated operational current | 12 A (AT |
| Control circuit type | DC STANDARD |
| [Uc] control circuit voltage | 48 V DC |
| Motor power kW | 3 KW AT 220...230 V AC 50/60 HZ AC-35.5 KW AT 380...415 V AC 50/60 HZ AC-35.5 KW AT 440 V AC 50/60 HZ AC-34 KW AT 690 V AC 50/60 HZ AC-33 KW AT 220...230 V AC 50/60 HZ AC-3E5.5 KW AT 380...415 V AC 50/60 HZ AC-3E5.5 KW AT 440 V AC 50/60 HZ AC-3E4 KW AT 690 V AC 50/60 HZ AC-3E3 KW AT 220...230 V AC 50/60 HZ AC-45.5 KW AT 380...415 V AC 50/60 HZ AC-45.5 KW AT 440 V AC 50/60 HZ AC-4 |
| Auxiliary contact composition | 1 NC |
| [Uimp] rated impulse withstand voltage | 8 KV |
| Overvoltage category | III |
| [Ith] conventional free air thermal current | 20 A (AT 60 °C) FOR POWER CIRCUIT10 A (AT 50 °C) FOR SIGNALLING CIRCUIT |
| Irms rated making capacity | 144 A AC FOR POWER CIRCUIT CONFORMING TO IEC 60947110 A AC FOR SIGNALLING CIRCUIT CONFORMING TO IEC 60947 |
| Rated breaking capacity | 110 A AT 440 V CONFORMING TO IEC 6094780 A AT 500 V CONFORMING TO IEC 6094770 A AT 660...690 V CONFORMING TO IEC 60947 |
| [Icw] rated short-time withstand current | 115 A 50 °C - 1 S FOR POWER CIRCUIT105 A 50 °C - 5 S FOR POWER CIRCUIT100 A 50 °C - 10 S FOR POWER CIRCUIT75 A 50 °C - 30 S FOR POWER CIRCUIT55 A 50 °C - 1 MIN FOR POWER CIRCUIT50 A 50 °C - 3 MIN FOR POWER CIRCUIT25 A 50 °C - >= 15 MIN FOR POWER CIRCUIT80 A - 1 S FOR SIGNALLING CIRCUIT90 A - 500 MS FOR SIGNALLING CIRCUIT110 A - 100 MS FOR SIGNALLING CIRCUIT |
| Associated fuse rating | 25 A GG AT |
| Average impedance | 3 MOHM - ITH 20 A 50 HZ FOR POWER CIRCUIT |
| [Ui] rated insulation voltage | POWER CIRCUIT: 600 V CONFORMING TO UL 508POWER CIRCUIT: 690 V CONFORMING TO IEC 60947-4-1SIGNALLING CIRCUIT: 690 V CONFORMING TO IEC 60947-4-1SIGNALLING CIRCUIT: 690 V CONFORMING TO IEC 60947-5-1SIGNALLING CIRCUIT: 600 V CONFORMING TO UL 508POWER CIRCUIT: 600 V CONFORMING TO CSA C22.2 NO 14SIGNALLING CIRCUIT: 600 V CONFORMING TO CSA C22.2 NO 14 |
| Insulation resistance | > 10 MOHM FOR SIGNALLING CIRCUIT |
| Inrush power in W | 3 W (AT 20 °C) |
| Hold-in power consumption in W | 3 W AT 20 °C |
| Heat dissipation | 1.3 W |
| Control circuit voltage limits | OPERATIONAL: 0.8...1.15 UC (AT = 0.10 UC (AT |
| Connections - terminals | SCREW CLAMP TERMINALS 1 CABLE(S) 1.5…4 MM²SOLIDSCREW CLAMP TERMINALS 1 CABLE(S) 0.75…4 MM²FLEXIBLE WITHOUT CABLE ENDSCREW CLAMP TERMINALS 1 CABLE(S) 0.34…2.5 MM²FLEXIBLE WITH CABLE ENDSCREW CLAMP TERMINALS 2 CABLE(S) 1.5…4 MM²SOLIDSCREW CLAMP TERMINALS 2 CABLE(S) 0.75…4 MM²FLEXIBLE WITHOUT CABLE ENDSCREW CLAMP TERMINALS 2 CABLE(S) 0.34…1.5 MM²FLEXIBLE WITH CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 2 CABLE(S) 1.5 MM²FLEXIBLE WITH CABLE END |
| Maximum operating rate | 3600 CYC/H |
| Coil technology | WITHOUT BUILT-IN SUPPRESSOR MODULE |
| Auxiliary contacts type | TYPE INSTANTANEOUS 1 NC |
| Minimum switching current | 5 MA FOR SIGNALLING CIRCUIT |
| Minimum switching voltage | 17 V FOR SIGNALLING CIRCUIT |
| Mounting support | PLATERAIL |
| Tightening torque | 0.8…1.3 N.M - ON SCREW CLAMP TERMINALS PHILIPS NO 20.8…1.3 N.M - ON SCREW CLAMP TERMINALS FLAT Ø 6 MM0.8…1.3 N.M - ON SCREW CLAMP TERMINALS POZIDRIV NO 2 |
| Operating time | 30...40 MS COIL ENERGISATION AND NO CLOSING10 MS COIL DE-ENERGISATION AND NO OPENING |
| Safety reliability level | B10D = 1369863 CYCLES CONTACTOR WITH NOMINAL LOAD CONFORMING TO EN/ISO 13849-1B10D = 20000000 CYCLES CONTACTOR WITH MECHANICAL LOAD CONFORMING TO EN/ISO 13849-1 |
| Mechanical durability | 10 MCYCLES |
| Electrical durability | 1.3 MCYCLES 12 A AC-3 AT UE |
| Height | 58 MM |
| Width | 45 MM |
| Depth | 57 MM |
| Net weight | 0.225 KG |
| Standards | EN/IEC 60947-4-1EN/IEC 60947-5-1UL 60947-4-1UL 60947-5-1CSA C22.2 NO 60947-4-1CSA C22.2 NO 60947-5-1GB/T 14048.4 |
| Product certifications | CB SchemeCCCULCSAEACCEUKCA |
| IP degree of protection | IP2X |
| Ambient air temperature for operation | -25…50 °C |
| Ambient air temperature for storage | -50…80 °C |
| Operating altitude | 2000 M WITHOUT DERATING |
| Flame retardance | V1 CONFORMING TO UL 94REQUIREMENT 2 CONFORMING TO NF F 16-101REQUIREMENT 2 CONFORMING TO NF F 16-102 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.800 CM |
| Package 1 Width | 6.200 CM |
| Package 1 Length | 6.800 CM |
| Package 1 Weight | 218.000 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | Nej |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 64 |
| Total lifecycle Carbon footprint | 119 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.2191683759210354 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.08748530601806714 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.013472865458001313 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 117.69539266959984 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 118 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.37238162354829996 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.4 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Range | TESYS |
| Product or component type | CONTACTOR |
| Device short name | LP1K |
| Contactor application | RESISTIVE LOADMOTOR CONTROL |
| Utilisation category | AC-3AC-3EAC-1AC-4 |
| Poles description | 3P |
| power pole contact composition | 3 NO |
| [Ue] rated operational voltage | POWER CIRCUIT: |
| [Ie] rated operational current | 12 A (AT |
| Control circuit type | DC STANDARD |
| [Uc] control circuit voltage | 48 V DC |
| Motor power kW | 3 KW AT 220...230 V AC 50/60 HZ AC-35.5 KW AT 380...415 V AC 50/60 HZ AC-35.5 KW AT 440 V AC 50/60 HZ AC-34 KW AT 690 V AC 50/60 HZ AC-33 KW AT 220...230 V AC 50/60 HZ AC-3E5.5 KW AT 380...415 V AC 50/60 HZ AC-3E5.5 KW AT 440 V AC 50/60 HZ AC-3E4 KW AT 690 V AC 50/60 HZ AC-3E3 KW AT 220...230 V AC 50/60 HZ AC-45.5 KW AT 380...415 V AC 50/60 HZ AC-45.5 KW AT 440 V AC 50/60 HZ AC-4 |
| Auxiliary contact composition | 1 NC |
| [Uimp] rated impulse withstand voltage | 8 KV |
| Overvoltage category | III |
| [Ith] conventional free air thermal current | 20 A (AT 60 °C) FOR POWER CIRCUIT10 A (AT 50 °C) FOR SIGNALLING CIRCUIT |
| Irms rated making capacity | 144 A AC FOR POWER CIRCUIT CONFORMING TO IEC 60947110 A AC FOR SIGNALLING CIRCUIT CONFORMING TO IEC 60947 |
| Rated breaking capacity | 110 A AT 440 V CONFORMING TO IEC 6094780 A AT 500 V CONFORMING TO IEC 6094770 A AT 660...690 V CONFORMING TO IEC 60947 |
| [Icw] rated short-time withstand current | 115 A 50 °C - 1 S FOR POWER CIRCUIT105 A 50 °C - 5 S FOR POWER CIRCUIT100 A 50 °C - 10 S FOR POWER CIRCUIT75 A 50 °C - 30 S FOR POWER CIRCUIT55 A 50 °C - 1 MIN FOR POWER CIRCUIT50 A 50 °C - 3 MIN FOR POWER CIRCUIT25 A 50 °C - >= 15 MIN FOR POWER CIRCUIT80 A - 1 S FOR SIGNALLING CIRCUIT90 A - 500 MS FOR SIGNALLING CIRCUIT110 A - 100 MS FOR SIGNALLING CIRCUIT |
| Associated fuse rating | 25 A GG AT |
| Average impedance | 3 MOHM - ITH 20 A 50 HZ FOR POWER CIRCUIT |
| [Ui] rated insulation voltage | POWER CIRCUIT: 600 V CONFORMING TO UL 508POWER CIRCUIT: 690 V CONFORMING TO IEC 60947-4-1SIGNALLING CIRCUIT: 690 V CONFORMING TO IEC 60947-4-1SIGNALLING CIRCUIT: 690 V CONFORMING TO IEC 60947-5-1SIGNALLING CIRCUIT: 600 V CONFORMING TO UL 508POWER CIRCUIT: 600 V CONFORMING TO CSA C22.2 NO 14SIGNALLING CIRCUIT: 600 V CONFORMING TO CSA C22.2 NO 14 |
| Insulation resistance | > 10 MOHM FOR SIGNALLING CIRCUIT |
| Inrush power in W | 3 W (AT 20 °C) |
| Hold-in power consumption in W | 3 W AT 20 °C |
| Heat dissipation | 1.3 W |
| Control circuit voltage limits | OPERATIONAL: 0.8...1.15 UC (AT = 0.10 UC (AT |
| Connections - terminals | SCREW CLAMP TERMINALS 1 CABLE(S) 1.5…4 MM²SOLIDSCREW CLAMP TERMINALS 1 CABLE(S) 0.75…4 MM²FLEXIBLE WITHOUT CABLE ENDSCREW CLAMP TERMINALS 1 CABLE(S) 0.34…2.5 MM²FLEXIBLE WITH CABLE ENDSCREW CLAMP TERMINALS 2 CABLE(S) 1.5…4 MM²SOLIDSCREW CLAMP TERMINALS 2 CABLE(S) 0.75…4 MM²FLEXIBLE WITHOUT CABLE ENDSCREW CLAMP TERMINALS 2 CABLE(S) 0.34…1.5 MM²FLEXIBLE WITH CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 2 CABLE(S) 1.5 MM²FLEXIBLE WITH CABLE END |
| Maximum operating rate | 3600 CYC/H |
| Coil technology | WITHOUT BUILT-IN SUPPRESSOR MODULE |
| Auxiliary contacts type | TYPE INSTANTANEOUS 1 NC |
| Minimum switching current | 5 MA FOR SIGNALLING CIRCUIT |
| Minimum switching voltage | 17 V FOR SIGNALLING CIRCUIT |
| Mounting support | PLATERAIL |
| Tightening torque | 0.8…1.3 N.M - ON SCREW CLAMP TERMINALS PHILIPS NO 20.8…1.3 N.M - ON SCREW CLAMP TERMINALS FLAT Ø 6 MM0.8…1.3 N.M - ON SCREW CLAMP TERMINALS POZIDRIV NO 2 |
| Operating time | 30...40 MS COIL ENERGISATION AND NO CLOSING10 MS COIL DE-ENERGISATION AND NO OPENING |
| Safety reliability level | B10D = 1369863 CYCLES CONTACTOR WITH NOMINAL LOAD CONFORMING TO EN/ISO 13849-1B10D = 20000000 CYCLES CONTACTOR WITH MECHANICAL LOAD CONFORMING TO EN/ISO 13849-1 |
| Mechanical durability | 10 MCYCLES |
| Electrical durability | 1.3 MCYCLES 12 A AC-3 AT UE |
| Height | 58 MM |
| Width | 45 MM |
| Depth | 57 MM |
| Net weight | 0.225 KG |
| Standards | EN/IEC 60947-4-1EN/IEC 60947-5-1UL 60947-4-1UL 60947-5-1CSA C22.2 NO 60947-4-1CSA C22.2 NO 60947-5-1GB/T 14048.4 |
| Product certifications | CB SchemeCCCULCSAEACCEUKCA |
| IP degree of protection | IP2X |
| Ambient air temperature for operation | -25…50 °C |
| Ambient air temperature for storage | -50…80 °C |
| Operating altitude | 2000 M WITHOUT DERATING |
| Flame retardance | V1 CONFORMING TO UL 94REQUIREMENT 2 CONFORMING TO NF F 16-101REQUIREMENT 2 CONFORMING TO NF F 16-102 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.800 CM |
| Package 1 Width | 6.200 CM |
| Package 1 Length | 6.800 CM |
| Package 1 Weight | 218.000 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | Nej |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 64 |
| Total lifecycle Carbon footprint | 119 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.2191683759210354 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.08748530601806714 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.013472865458001313 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 117.69539266959984 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 118 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.37238162354829996 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.4 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |