LC1D115004BD

contactor, TeSys Deca, 4P(4NO), AC-1, 440V, 200A, 24V DC standard coil

1/1
LC1D115004BD

contactor, TeSys Deca, 4P(4NO), AC-1, 440V, 200A, 24V DC standard coil

In stock
Commercial Reference
LC1D115004BD
SGD 1,113.40
To View the best prices please sign in or register.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

contactor, TeSys Deca, 4P(4NO), AC-1, 440V, 200A, 24V DC standard coil

SGD 1,113.40

Product Documents

Description

TeSys Deca contactor, 4-pole (4NO), for non-inductive load applications up to 200A/1000V AC-1. It provides a 24V DC coil with transient suppressor module, power connection by screw connectors 2 inputs, control connection by screw clamp terminals. For operating rates until 1200 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (150mm width), mounting on 2 DIN-rails or screw fixing. Without build-in auxiliary contacts, side and front mounting auxiliary contact blocks available (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

Product details

  • Part Number
    LC1D115004BD
  • Green Premium Label
    No
  • Country of Origin
    Czechia
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:contactor, TeSys Deca, 4P(4NO), AC-1, 440V, 200A, 24V DC standard coil
Your Rating

* Required Field