
contactor, TeSys Deca, 4P(4NO), AC-1, 440V, 200A, 220V AC 50/60Hz coil
Excl. Tax
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
contactor, TeSys Deca, 4P(4NO), AC-1, 440V, 200A, 220V AC 50/60Hz coil
Excl. Tax
Excl. Tax
Description
Product Details
Part Number | LC1D115004M7 |
---|---|
Green Premium Label | No |
Country of Origin | Czechia |
Product Type | Contactor |