LC1D80004B7

Contactor, TeSys Deca, 4P(4NO), AC-1, <=440V, 125A, 24V AC 50/60Hz coil

1/1
LC1D80004B7

Contactor, TeSys Deca, 4P(4NO), AC-1, <=440V, 125A, 24V AC 50/60Hz coil

Out of stock
Commercial Reference
LC1D80004B7
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Contactor, TeSys Deca, 4P(4NO), AC-1, <=440V, 125A, 24V AC 50/60Hz coil

Product Documents

Description

TeSys Deca contactor, 4-pole (4NO), for non-inductive load applications up to 125A/1000V AC-1. It provides a 24V 50/60Hz AC coil, power connection by screw terminals, control connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (96mm width), DIN-rail mounting or screw fixing. Without build-in auxiliary contacts, side and front mounting auxiliary contact blocks available (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

Product details

  • Part Number
    LC1D80004B7
  • Green Premium Label
    No
  • Country of Origin
    Czechia
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Contactor, TeSys Deca, 4P(4NO), AC-1, <=440V, 125A, 24V AC 50/60Hz coil
Your Rating

* Required Field