
calcActive())">
Contactor, TeSys Deca, 4P(4NO), AC-1, 440V, 125A, 220V AC 50/60Hz coil
LC1D80004M7
SGDÂ 607.30
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1D80004M7
Contactor, TeSys Deca, 4P(4NO), AC-1, 440V, 125A, 220V AC 50/60Hz coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Contactor, TeSys Deca, 4P(4NO), AC-1, 440V, 125A, 220V AC 50/60Hz coil
SGDÂ 607.30
Description
TeSys Deca contactor, 4-pole (4NO), for non-inductive load applications up to 125A/1000V AC-1. It provides a 220V 50/60Hz AC coil, power connection by screw terminals, control connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (96mm width), DIN-rail mounting or screw fixing. Without build-in auxiliary contacts, side and front mounting auxiliary contact blocks available (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product Details
Activity | PPCTR |
---|---|
Part Number | LC1D80004M7 |
Green Premium Label | No |
Country of Origin | Czechia |
Product Type | Contactor |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review