LC1D80004FE7

Contactor, TeSys Deca, 4P(4NO), AC-1, <=440V, 125A, 115V AC 50/60Hz coil

1/1
LC1D80004FE7

Contactor, TeSys Deca, 4P(4NO), AC-1, <=440V, 125A, 115V AC 50/60Hz coil

Out of stock
Commercial Reference
LC1D80004FE7
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Contactor, TeSys Deca, 4P(4NO), AC-1, <=440V, 125A, 115V AC 50/60Hz coil

Product Documents

Description

range:TeSys - product name:TeSys D - product or component type:Contactor - device short name:LC1D - contactor application:Resistive load - utilisation category:AC-1 - poles description:4P - power pole contact composition:4 NO - [Ue] rated operational voltage:Power circuit: - [Ie] rated operational current:125 A (at - control circuit type:AC at 50/60 Hz - [Uc] control circuit voltage:115 V AC 50/60 Hz - [Uimp] rated impulse withstand voltage:8 kV conforming to IEC 60947 - overvoltage category:III - [Ith] conventional free air thermal current:125 A (at 60 °C) for power circuit - Irms rated making capacity:1100 A at 440 V for power circuit conforming to IEC 60947 - rated breaking capacity:1100 A at 440 V for power circuit conforming to IEC 60947 - [Icw] rated short-time withstand current:640 A 40 °C - 10 s for power circuit990 A 40 °C - 1 s for power circuit135 A 40 °C - 10 min for power circuit320 A 40 °C - 1 min for power circuit - associated fuse rating:200 A gG at - average impedance:0.8 mOhm - Ith 125 A 50 Hz for power circuit - [Ui] rated insulation voltage:Power circuit: 600 V CSA certifiedPower circuit: 600 V UL certifiedPower circuit: 1000 V conforming to IEC 60947-4-1 - electrical durability:0.8 Mcycles 125 A AC-1 at Ue - power dissipation per pole:12.5 W AC-1 - Front cover:Without - mounting support:PlateRail - standards:CSA C22.2 No 14EN 60947-4-1EN 60947-5-1IEC 60947-4-1IEC 60947-5-1UL 508 - product certifications:CSAULCCCGLBVDNVLROS (Lloyds register of shipping)RINAGOST - connections - terminals:Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable endControl circuit: screw clamp terminals 1 cable(s) 1…2.5 mm²flexible with cable endControl circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable endControl circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable endControl circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable endControl circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable endPower circuit: connector 1 cable(s) 4…50 mm²flexible without cable endPower circuit: connector 2 cable(s) 4…25 mm²flexible without cable endPower circuit: connector 1 cable(s) 4…50 mm²flexible with cable endPower circuit: connector 2 cable(s) 4…16 mm²flexible with cable endPower circuit: connector 1 cable(s) 4…50 mm²solid without cable endPower circuit: connector 2 cable(s) 4…25 mm²solid without cable end - tightening torque:Control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mmControl circuit: 1.2 N.m - on screw clamp terminals - with screwdriver Philips No 2Power circuit: 12 N.m - on connector - with screwdriver flat Ø 6 to Ø 8 mmPower circuit: 12 N.m - on connector hexagonal screw head 4 mm - operating time:20...35 ms closing6...20 ms opening - safety reliability level:B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1 - mechanical durability:4 Mcycles - maximum operating rate:3600 cyc/h 60 °C

Product details

  • Part Number
    LC1D80004FE7
  • Green Premium Label
    No
  • Country of Origin
    Czechia
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Contactor, TeSys Deca, 4P(4NO), AC-1, <=440V, 125A, 115V AC 50/60Hz coil
Your Rating

* Required Field