Contactor, TeSys Deca, 4P(4NO), AC-1, <=440V, 125A, 110V AC 50Hz coil
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Contactor, TeSys Deca, 4P(4NO), AC-1, <=440V, 125A, 110V AC 50Hz coil
Excl. Tax
Excl. Tax
Description
Product Details
Part Number | LC1D80004F5 |
---|---|
Green Premium Label | No |
Country of Origin | Czechia |
Product Type | Contactor |