LC1DT40L7

Contactor, TeSys Deca, 4P(4 NO), AC-1, <= 440V, 40A, 200V AC 50/60Hz coil, screw terminal

1/1
LC1DT40L7

Contactor, TeSys Deca, 4P(4 NO), AC-1, <= 440V, 40A, 200V AC 50/60Hz coil, screw terminal

Out of stock
Commercial Reference
LC1DT40L7
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Contactor, TeSys Deca, 4P(4 NO), AC-1, <= 440V, 40A, 200V AC 50/60Hz coil, screw terminal

Product Documents

Description

range:TeSys - product name:TeSys D - product or component type:Contactor - device short name:LC1D - contactor application:Resistive load - utilisation category:AC-1 - poles description:4P - power pole contact composition:4 NO - [Ue] rated operational voltage:Power circuit: - [Ie] rated operational current:40 A (at - control circuit type:AC at 50/60 Hz - [Uc] control circuit voltage:200 V AC 50/60 Hz - auxiliary contact composition:1 NO + 1 NC - [Uimp] rated impulse withstand voltage:6 kV conforming to IEC 60947 - overvoltage category:III - [Ith] conventional free air thermal current:10 A (at 60 °C) for signalling circuit40 A (at 60 °C) for power circuit - Irms rated making capacity:140 A AC for signalling circuit conforming to IEC 60947-5-1250 A DC for signalling circuit conforming to IEC 60947-5-1450 A at 440 V for power circuit conforming to IEC 60947 - rated breaking capacity:450 A at 440 V for power circuit conforming to IEC 60947 - [Icw] rated short-time withstand current:50 A 40 °C - 10 min for power circuit120 A 40 °C - 1 min for power circuit240 A 40 °C - 10 s for power circuit380 A 40 °C - 1 s for power circuit100 A - 1 s for signalling circuit120 A - 500 ms for signalling circuit140 A - 100 ms for signalling circuit - associated fuse rating:10 A gG for signalling circuit conforming to IEC 60947-5-163 A gG at - average impedance:2 mOhm - Ith 40 A 50 Hz for power circuit - [Ui] rated insulation voltage:Power circuit: 600 V CSA certifiedPower circuit: 600 V UL certifiedSignalling circuit: 690 V conforming to IEC 60947-1Signalling circuit: 600 V CSA certifiedSignalling circuit: 600 V UL certifiedPower circuit: 690 V conforming to IEC 60947-4-1 - electrical durability:1.4 Mcycles 40 A AC-1 at Ue - power dissipation per pole:3.2 W AC-1 - Front cover:With - mounting support:RailPlate - standards:CSA C22.2 No 14EN 60947-4-1EN 60947-5-1IEC 60947-4-1IEC 60947-5-1UL 508 - product certifications:LROS (Lloyds register of shipping)DNVGOSTCSAULCCCGLRINABV - connections - terminals:Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable endControl circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable endControl circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable endControl circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable endControl circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable endControl circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable endPower circuit: connector 1 cable(s) 2.5…10 mm²flexible without cable endPower circuit: connector 2 cable(s) 2.5…10 mm²flexible without cable endPower circuit: connector 1 cable(s) 2.5…10 mm²flexible with cable endPower circuit: connector 2 cable(s) 2.5…10 mm²flexible with cable endPower circuit: connector 1 cable(s) 2.5…16 mm²solid without cable endPower circuit: connector 2 cable(s) 2.5…16 mm²solid without cable end - tightening torque:Control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mmControl circuit: 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2Power circuit: 1.7 N.m - on connector - with screwdriver flat Ø 6 mmPower circuit: 1.7 N.m - on connector - with screwdriver Philips No 2 - operating time:4...19 ms opening12...22 ms closing - safety reliability level:B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1 - mechanical durability:15 Mcycles - maximum operating rate:3600 cyc/h 60 °C

Product details

  • Part Number
    LC1DT40L7
  • Green Premium Label
    No
  • Country of Origin
    Indonesia
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Contactor, TeSys Deca, 4P(4 NO), AC-1, <= 440V, 40A, 200V AC 50/60Hz coil, screw terminal
Your Rating

* Required Field