LC1DT32E7

Contactor, TeSys Deca, 4P(4 NO), AC-1, <= 440V, 32A, 48V AC 50/60Hz coil, screw terminal

1/1
LC1DT32E7

Contactor, TeSys Deca, 4P(4 NO), AC-1, <= 440V, 32A, 48V AC 50/60Hz coil, screw terminal

Out of stock
Commercial Reference
LC1DT32E7
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Contactor, TeSys Deca, 4P(4 NO), AC-1, <= 440V, 32A, 48V AC 50/60Hz coil, screw terminal

Product Documents

Description

TeSys D contactor, 4 poles (4NO), for non-inductive load applications up to 32A/440V AC-1. It provides a 48V 50/60Hz AC coil, 1NO+1NC built-in auxiliary contacts (NC mirror certified), connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (45mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

Product details

  • Part Number
    LC1DT32E7
  • Green Premium Label
    No
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Contactor, TeSys Deca, 4P(4 NO), AC-1, <= 440V, 32A, 48V AC 50/60Hz coil, screw terminal
Your Rating

* Required Field