LC1DT80A3P7

Contactor, TeSys Deca, 4P(4 NO), AC-1, 0 to 440V, 80A, 230V AC 50/60Hz coil

1/1
LC1DT80A3P7

Contactor, TeSys Deca, 4P(4 NO), AC-1, 0 to 440V, 80A, 230V AC 50/60Hz coil

Out of stock
Commercial Reference
LC1DT80A3P7
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Contactor, TeSys Deca, 4P(4 NO), AC-1, 0 to 440V, 80A, 230V AC 50/60Hz coil

Product Documents

Description

TeSys D contactor, 4 poles (4NO), for non-inductive load applications up to 80A/440V AC-1. It provides a 230V 50/60Hz AC coil, 1NO+1NC built-in auxiliary contacts (NC mirror certified), power connection by EverLink BTR screw connectors, control connection by spring terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (70mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

Product details

  • Part Number
    LC1DT80A3P7
  • Green Premium Label
    No
  • Country of Origin
    France
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Contactor, TeSys Deca, 4P(4 NO), AC-1, 0 to 440V, 80A, 230V AC 50/60Hz coil
Your Rating

* Required Field