LC1DT60AG7

Contactor, TeSys Deca, 4P(4 NO), AC-1, 0 to 440V, 60A, 120VAC 60Hz coil

1/1
LC1DT60AG7

Contactor, TeSys Deca, 4P(4 NO), AC-1, 0 to 440V, 60A, 120VAC 60Hz coil

In stock
Commercial Reference
LC1DT60AG7
SGD 269.70
To View the best prices please sign in or register.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Contactor, TeSys Deca, 4P(4 NO), AC-1, 0 to 440V, 60A, 120VAC 60Hz coil

SGD 269.70

Product Documents

Description

TeSys D contactor, 4 poles (4NO), for non-inductive load applications up to 60A/440V AC-1. They can be used to create motor starters for almost any type of application. It provides a 120V 60Hz AC coil, 1NO+1NC built-in auxiliary contacts (NC mirror certified), power connection by EverLink BTR screw connectors, control connection by spring terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (70mm width), DIN-rail mounting or screw fixing. Power contacts have a 60A resistive load rating. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh). Contactor has one normally open and one normally closed auxiliary contact built-in as standard. The NC contact is mirror certified. Screw clamp terminals are used for load and auxiliary connections. An extensive line of accessories makes it easy to meet the requirements of most applications. The contactor is 4.80 inches tall, 2.76 inches wide and 4.72 inches deep. It weighs 2.40 lbs. Contactor is certified to UL, CSA, IEC, CCC, EAC and Marine standards. Contactor also meets the requirements of RoHS/REACh making it a Green Premium product.

Product details

  • Part Number
    LC1DT60AG7
  • Green Premium Label
    No
  • Country of Origin
    France
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Contactor, TeSys Deca, 4P(4 NO), AC-1, 0 to 440V, 60A, 120VAC 60Hz coil
Your Rating

* Required Field