
calcActive())">
Contactor, TeSys Deca, 4P(2NO+2NC), AC-1, <=440V, 25A, 208V AC 50/60Hz coil
LC1D1286LE7
SGDÂ 150.90
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1D1286LE7
Contactor, TeSys Deca, 4P(2NO+2NC), AC-1, <=440V, 25A, 208V AC 50/60Hz coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Contactor, TeSys Deca, 4P(2NO+2NC), AC-1, <=440V, 25A, 208V AC 50/60Hz coil
SGDÂ 150.90
Description
TeSys D contactor, 3 poles (3NO), for motor control applications up to 18A/690V AC-3/3e (7.5kW@400V). It provides a 208V 50/60Hz AC coil, 1NO+1NC built-in auxiliary contacts (NC mirror certified), connection by ring-lugs screw terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (45mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product Details
Part Number | LC1D1286LE7 |
---|---|
Green Premium Label | No |
Country of Origin | France |
Product Type | Contactor |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review