LC1D128G7

Contactor, TeSys Deca, 4P(2NO+2NC), AC-1, <=440V, 25A, 120V AC 50/60Hz coil

1/1
LC1D128G7

Contactor, TeSys Deca, 4P(2NO+2NC), AC-1, <=440V, 25A, 120V AC 50/60Hz coil

Out of stock
Commercial Reference
LC1D128G7
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Contactor, TeSys Deca, 4P(2NO+2NC), AC-1, <=440V, 25A, 120V AC 50/60Hz coil

Product Documents

Description

TeSys D contactor, 4 poles (2NO+2NC), for non-inductive load applications up to 25A/690V AC-1. They can be used to create motor starters for almost any type of application. It provides a 120V 50/60Hz AC coil, 1NO+1NC built-in auxiliary contacts (NC mirror certified), connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (45mm width), DIN-rail mounting or screw fixing. Power contacts have a 25A resistive load rating. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh). Contactor has one normally open and one normally closed auxiliary contact built-in as standard. The NC contact is mirror certified. Screw clamp terminals are used for load and auxiliary connections. An extensive line of accessories makes it easy to meet the requirements of most applications. The contactor is 3.35 inches tall, 1.77 inches wide and 3.62 inches deep. It weighs 0.80 lbs. Contactor is certified to UL, CSA, IEC, CCC, EAC and Marine standards. Contactor also meets the requirements of RoHS/REACh making it a Green Premium product.

Product details

  • Part Number
    LC1D128G7
  • Green Premium Label
    No
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Contactor, TeSys Deca, 4P(2NO+2NC), AC-1, <=440V, 25A, 120V AC 50/60Hz coil
Your Rating

* Required Field