Contactor, TeSys Deca, 4P(2NO+2NC), AC-1, 0 to 440V, 40A, 72VDC coil
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Contactor, TeSys Deca, 4P(2NO+2NC), AC-1, 0 to 440V, 40A, 72VDC coil
Excl. Tax
Excl. Tax
Description
Product Details
Part Number | LC1D258SD |
---|---|
Green Premium Label | No |
Country of Origin | France |
Product Type | Contactor |