![Contactor, TeSys Deca, 4P(2NO+2NC), AC-1, 0 to 440V, 25A, 36VDC coil main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/l/c/lc1d128cd.jpg)
Contactor, TeSys Deca, 4P(2NO+2NC), AC-1, 0 to 440V, 25A, 36VDC coil
Excl. Tax
Excl. Tax
All Sellers
![Contactor, TeSys Deca, 4P(2NO+2NC), AC-1, 0 to 440V, 25A, 36VDC coil](https://shop-sg.se.com/media/catalog/product/l/c/lc1d128cd.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Contactor, TeSys Deca, 4P(2NO+2NC), AC-1, 0 to 440V, 25A, 36VDC coil
Excl. Tax
Excl. Tax
Description
Product Details
Part Number | LC1D128CD |
---|---|
Green Premium Label | No |
Country of Origin | France |
Product Type | Contactor |