LC1DT80ABBE
Contactor, TeSys Deca, 4P(4 NO), AC-1, 0 to 440V, 80A, 24V DC coil, Everlink
LC1DT80ABBE
Contactor, TeSys Deca, 4P(4 NO), AC-1, 0 to 440V, 80A, 24V DC coil, Everlink
In stock
Commercial Reference
LC1DT80ABBE
SGD 682.20
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Contactor, TeSys Deca, 4P(4 NO), AC-1, 0 to 440V, 80A, 24V DC coil, Everlink
SGD 682.20
Description
- TeSys Deca contactor, 4 poles (4NO), for non-inductive load applications up to 80A/690V AC-1.
- It provides a low consumption 24V DC coil with electronic control, 1NO+1NC built-in auxiliary contacts (NC mirror certified), power connection by EverLink BTR screw connectors, control connection by screw clamp terminals.
- For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability.
- Compact (70mm width), DIN-rail mounting or screw fixing.
- Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product details
-
ActivityPPCTR
-
Part NumberLC1DT80ABBE
-
Green Premium LabelNo
more specification
less specification