![contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, 440V, 9A, 48VAC coil, bulk qty main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/l/c/lc1d09e7tq.jpg)
contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, 440V, 9A, 48VAC coil, bulk qty
Excl. Tax
Excl. Tax
All Sellers
![contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, 440V, 9A, 48VAC coil, bulk qty](https://shop-sg.se.com/media/catalog/product/l/c/lc1d09e7tq.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, 440V, 9A, 48VAC coil, bulk qty
Excl. Tax
Excl. Tax
Description
Product Details
Part Number | LC1D09E7TQ |
---|---|
Green Premium Label | No |
Country of Origin | France |
Product Type | Contactor |