![Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 95A, 240V AC 50Hz coil main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/l/c/lc1d95u5.jpg)
Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 95A, 240V AC 50Hz coil
Excl. Tax
Excl. Tax
All Sellers
![Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 95A, 240V AC 50Hz coil](https://shop-sg.se.com/media/catalog/product/l/c/lc1d95u5.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 95A, 240V AC 50Hz coil
Excl. Tax
Excl. Tax
Description
Product Details
Part Number | LC1D95U5 |
---|---|
Green Premium Label | No |
Country of Origin | Czechia |
Product Type | Contactor |