LC1D956F7

Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e <=440V 95A, 110V AC 50/60Hz coil, ring-lug terminals

1/1
LC1D956F7

Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e <=440V 95A, 110V AC 50/60Hz coil, ring-lug terminals

Out of stock
Commercial Reference
LC1D956F7
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e <=440V 95A, 110V AC 50/60Hz coil, ring-lug terminals

Product Documents

Description

range:TeSys - product name:TeSys D - product or component type:Contactor - device short name:LC1D - contactor application:Motor controlResistive load - utilisation category:AC-1AC-3AC-4 - poles description:3P - power pole contact composition:3 NO - [Ue] rated operational voltage:Power circuit: 1000 V AC 25...400 Hz - [Ie] rated operational current:95 A (at - motor power kW:25 kW at 220...230 V AC 50 Hz (AC-3)45 kW at 380...400 V AC 50 Hz (AC-3)45 kW at 415...440 V AC 50 Hz (AC-3)55 kW at 500 V AC 50 Hz (AC-3)45 kW at 660...690 V AC 50 Hz (AC-3)45 kW at 1000 V AC 50 Hz (AC-3) - motor power HP (UL / CSA):7.5 hp at 115 V AC 60 Hz for 1 phase motors15 hp at 230/240 V AC 60 Hz for 1 phase motors25 hp at 200/208 V AC 60 Hz for 3 phases motors30 hp at 230/240 V AC 60 Hz for 3 phases motors60 hp at 460/480 V AC 60 Hz for 3 phases motors60 hp at 575/600 V AC 60 Hz for 3 phases motors - control circuit type:AC at 50/60 Hz - [Uc] control circuit voltage:110 V AC 50/60 Hz - auxiliary contact composition:1 NO + 1 NC - [Uimp] rated impulse withstand voltage:8 kV conforming to IEC 60947 - overvoltage category:III - [Ith] conventional free air thermal current:10 A (at 60 °C) for signalling circuit125 A (at 60 °C) for power circuit - Irms rated making capacity:1100 A at 440 V AC for power circuit conforming to IEC 60947140 A AC for signalling circuit conforming to IEC 60947-5-1250 A DC for signalling circuit conforming to IEC 60947-5-1 - rated breaking capacity:1100 A at 440 V for power circuit conforming to IEC 60947 - [Icw] rated short-time withstand current:1100 A 40 °C - 1 s for power circuit800 A 40 °C - 10 s for power circuit400 A 40 °C - 1 min for power circuit135 A 40 °C - 10 min for power circuit140 A - 100 ms for signalling circuit120 A - 500 ms for signalling circuit100 A - 1 s for signalling circuit - associated fuse rating:10 A gG for signalling circuit conforming to IEC 60947-5-1200 A gG at - average impedance:0.8 mOhm - Ith 125 A 50 Hz for power circuit - [Ui] rated insulation voltage:Power circuit: 1000 V conforming to IEC 60947-4-1Power circuit: 600 V CSA certifiedPower circuit: 600 V UL certifiedSignalling circuit: 690 V conforming to IEC 60947-1Signalling circuit: 600 V CSA certifiedSignalling circuit: 600 V UL certified - electrical durability:1.2 Mcycles 95 A AC-31.3 Mcycles 125 A AC-1 - power dissipation per pole:12.5 W AC-17.2 W AC-3 - Front cover:With - mounting support:PlateRail - standards:EN/IEC 60947-1EN/IEC 60947-4-1EN/IEC 60947-5-1UL 60947-4-1UL 60947-5-1CSA C22.2 No 60947-4-1CSA C22.2 No 60947-5-1GB/T 14048.4 - product certifications:IECEE CB SchemeULCSACCCEACLROS (Lloyds register of shipping)RINABVDNV-GL - connections - terminals:Control circuit: lugs-ring terminals (external diameter: 8 mm) Power circuit: bars 1 cable(s) - busbar cross section: 3 x 16 mmPower circuit: lugs-ring terminals (external diameter: 17 mm) - tightening torque:Control circuit: 1.2 N.m - on lugs-ring terminals - with screwdriver flat Ø 6 mm M3.5Control circuit: 1.2 N.m - on lugs-ring terminals - with screwdriver Philips No 2 M3.5Power circuit: 12 N.m - on lugs-ring terminals - with screwdriver flat Ø 8 mm M6Power circuit: 12 N.m - on lugs-ring terminals hexagonal screw head 10 mm M6Power circuit: 12 N.m - on bars - with screwdriver flat Ø 8 mm M6Power circuit: 12 N.m - on bars hexagonal screw head 10 mm M6 - operating time:20...35 ms closing6...20 ms opening - safety reliability level:B10d = 1.3 Mcycles contactor with nominal load conforming to EN/ISO 13849-1B10d = 20 Mcycles contactor with mechanical load conforming to EN/ISO 13849-1 - mechanical durability:4 Mcycles - maximum operating rate:3600 cyc/h 60 °C

Product details

  • Part Number
    LC1D956F7
  • Green Premium Label
    No
  • Country of Origin
    Czechia
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e <=440V 95A, 110V AC 50/60Hz coil, ring-lug terminals
Your Rating

* Required Field