LC1D80SD

Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 80A, 72V DC standard coil

1/1
LC1D80SD

Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 80A, 72V DC standard coil

In stock
Commercial Reference
LC1D80SD
SGD 491.70
To View the best prices please sign in or register.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 80A, 72V DC standard coil

SGD 491.70

Product Documents

Description

range:TeSys - product name:TeSys D - product or component type:Contactor - device short name:LC1D - contactor application:Resistive loadMotor control - utilisation category:AC-1AC-3AC-4 - poles description:3P - power pole contact composition:3 NO - [Ue] rated operational voltage:Power circuit: - [Ie] rated operational current:125 A (at - motor power kW:22 kW at 220...230 V AC 50/60 Hz (AC-3)37 kW at 380...400 V AC 50/60 Hz (AC-3)45 kW at 415...440 V AC 50/60 Hz (AC-3)55 kW at 500 V AC 50/60 Hz (AC-3)45 kW at 660...690 V AC 50/60 Hz (AC-3)45 kW at 1000 V AC 50/60 Hz (AC-3)15 kW at 400 V AC 50/60 Hz (AC-4) - motor power HP (UL / CSA):20 hp at 200/208 V AC 50/60 Hz for 3 phases motors7.5 hp at 115 V AC 50/60 Hz for 1 phase motors15 hp at 230/240 V AC 50/60 Hz for 1 phase motors25 hp at 230/240 V AC 50/60 Hz for 3 phases motors60 hp at 460/480 V AC 50/60 Hz for 3 phases motors60 hp at 575/600 V AC 50/60 Hz for 3 phases motors - control circuit type:DC standard - [Uc] control circuit voltage:72 V DC - auxiliary contact composition:1 NO + 1 NC - [Uimp] rated impulse withstand voltage:8 kV conforming to IEC 60947 - overvoltage category:III - [Ith] conventional free air thermal current:10 A (at 60 °C) for signalling circuit125 A (at 60 °C) for power circuit - Irms rated making capacity:140 A AC for signalling circuit conforming to IEC 60947-5-1250 A DC for signalling circuit conforming to IEC 60947-5-11100 A at 440 V for power circuit conforming to IEC 60947 - rated breaking capacity:1100 A at 440 V for power circuit conforming to IEC 60947 - [Icw] rated short-time withstand current:640 A 40 °C - 10 s for power circuit990 A 40 °C - 1 s for power circuit135 A 40 °C - 10 min for power circuit320 A 40 °C - 1 min for power circuit100 A - 1 s for signalling circuit120 A - 500 ms for signalling circuit140 A - 100 ms for signalling circuit - associated fuse rating:10 A gG for signalling circuit conforming to IEC 60947-5-1200 A gG at - average impedance:0.8 mOhm - Ith 125 A 50 Hz for power circuit - [Ui] rated insulation voltage:Power circuit: 600 V CSA certifiedPower circuit: 600 V UL certifiedPower circuit: 1000 V conforming to IEC 60947-4-1Signalling circuit: 690 V conforming to IEC 60947-1Signalling circuit: 600 V CSA certifiedSignalling circuit: 600 V UL certified - electrical durability:0.8 Mcycles 125 A AC-1 at Ue - power dissipation per pole:5.1 W AC-312.5 W AC-1 - Front cover:With - mounting support:RailPlate - standards:CSA C22.2 No 14EN 60947-4-1EN 60947-5-1IEC 60947-4-1IEC 60947-5-1UL 508 - product certifications:GLULDNVGOSTCCCRINACSABVLROS (Lloyds register of shipping) - connections - terminals:Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable endControl circuit: screw clamp terminals 1 cable(s) 1…2.5 mm²flexible with cable endControl circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable endControl circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable endControl circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable endControl circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable endPower circuit: connector 1 cable(s) 4…50 mm²flexible without cable endPower circuit: connector 2 cable(s) 4…25 mm²flexible without cable endPower circuit: connector 1 cable(s) 4…50 mm²flexible with cable endPower circuit: connector 2 cable(s) 4…16 mm²flexible with cable endPower circuit: connector 1 cable(s) 4…50 mm²solid without cable endPower circuit: connector 2 cable(s) 4…25 mm²solid without cable end - tightening torque:Control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mmControl circuit: 1.2 N.m - on screw clamp terminals - with screwdriver Philips No 2Power circuit: 12 N.m - on connector - with screwdriver flat Ø 6 to Ø 8 mmPower circuit: 12 N.m - on connector hexagonal screw head 4 mm - operating time:95...130 ms closing20...35 ms opening - safety reliability level:B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1 - mechanical durability:4 Mcycles - maximum operating rate:3600 cyc/h 60 °C

Product details

  • Part Number
    LC1D80SD
  • Green Premium Label
    No
  • Country of Origin
    Czechia
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 80A, 72V DC standard coil
Your Rating

* Required Field