LC1D80B7

Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, 440V, 80A, 24V AC 50/60Hz coil

1/2
LC1D80B7

Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, 440V, 80A, 24V AC 50/60Hz coil

In stock
Commercial Reference
LC1D80B7
SGD 376.70
Excl. GST
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, 440V, 80A, 24V AC 50/60Hz coil

SGD 376.70

Product Documents

Description

TeSys Deca contactor, 3 poles (3NO), for motor control applications up to 80A/1000V AC-3/AC-3e (37kW@400V). It provides a 24V 50/60Hz AC coil, 1NO+1NC built-in auxiliary contacts (NC mirror certified), power connection by screw terminals, control connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (85mm width), DIN-rail mounting or screw fixing. Multi-standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHs/Reach).

Product details

  • Activity
    PPCTR
  • Part Number
    LC1D80B7
  • Green Premium Label
    No
  • Country of Origin
    Czechia
  • Product Type
    Contactor
  • tax text on product card
    Excl. GST
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, 440V, 80A, 24V AC 50/60Hz coil
Your Rating

* Required Field