
calcActive())">
Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 150A, 415V AC 50/60Hz coil, lugs/bars terminals
LC1D1506N7
SGDÂ 773.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1D1506N7
Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 150A, 415V AC 50/60Hz coil, lugs/bars terminals
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 150A, 415V AC 50/60Hz coil, lugs/bars terminals
SGDÂ 773.10
Description
range:TeSys - product name:TeSys D - product or component type:Contactor - device short name:LC1D - contactor application:Motor controlResistive load - utilisation category:AC-4AC-1AC-3 - poles description:3P - power pole contact composition:3 NO - [Ue] rated operational voltage:Power circuit: - [Ie] rated operational current:200 A (at - motor power kW:40 kW at 220...230 V AC 50/60 Hz (AC-3)75 kW at 380...400 V AC 50/60 Hz (AC-3)80 kW at 415...440 V AC 50/60 Hz (AC-3)90 kW at 500 V AC 50/60 Hz (AC-3)100 kW at 660...690 V AC 50/60 Hz (AC-3)75 kW at 1000 V AC 50/60 Hz (AC-3)22 kW at 400 V AC 50/60 Hz (AC-4) - motor power HP (UL / CSA):40 hp at 200/208 V AC 50/60 Hz for 3 phases motors50 hp at 230/240 V AC 50/60 Hz for 3 phases motors100 hp at 460/480 V AC 50/60 Hz for 3 phases motors125 hp at 575/600 V AC 50/60 Hz for 3 phases motors - control circuit type:AC at 50/60 Hz - [Uc] control circuit voltage:415 V AC 50/60 Hz - auxiliary contact composition:1 NO + 1 NC - [Uimp] rated impulse withstand voltage:8 kV conforming to IEC 60947 - overvoltage category:III - [Ith] conventional free air thermal current:200 A (at 60 °C) for power circuit - Irms rated making capacity:140 A AC for signalling circuit conforming to IEC 60947-5-1250 A DC for signalling circuit conforming to IEC 60947-5-11660 A at 440 V for power circuit conforming to IEC 60947 - rated breaking capacity:1400 A at 440 V for power circuit conforming to IEC 60947 - [Icw] rated short-time withstand current:250 A 40 °C - 10 min for power circuit580 A 40 °C - 1 min for power circuit1200 A 40 °C - 10 s for power circuit1400 A 40 °C - 1 s for power circuit100 A - 1 s for signalling circuit120 A - 500 ms for signalling circuit140 A - 100 ms for signalling circuit - associated fuse rating:10 A gG for signalling circuit conforming to IEC 60947-5-1315 A gG at - average impedance:0.6 mOhm - Ith 200 A 50 Hz for power circuit - [Ui] rated insulation voltage:Power circuit: 600 V CSA certifiedPower circuit: 600 V UL certifiedPower circuit: 1000 V conforming to IEC 60947-4-1Signalling circuit: 690 V conforming to IEC 60947-1Signalling circuit: 600 V CSA certifiedSignalling circuit: 600 V UL certified - electrical durability:0.85 Mcycles 150 A AC-3 at Ue - power dissipation per pole:24 W AC-113.5 W AC-3 - Front cover:With - mounting support:RailPlate - standards:CSA C22.2 No 14EN 60947-4-1EN 60947-5-1IEC 60947-4-1IEC 60947-5-1UL 508 - product certifications:GLBVRINAGOSTDNVULCSACCCLROS (Lloyds register of shipping)UKCA - connections - terminals:Control circuit: lugs-ring terminals (external diameter: 8 mm) Power circuit: lugs-ring terminals (external diameter: 25 mm) Power circuit: bars 1 cable(s) - busbar cross section: 5 x 25 mm - tightening torque:Control circuit: 1.2 N.m - on lugs-ring terminals - with screwdriver flat Ø 6 mm M3.5Control circuit: 1.2 N.m - on lugs-ring terminals - with screwdriver Philips No 2 M3.5Power circuit: 12 N.m - on lugs-ring terminals hexagonal screw head 13 mm M8Power circuit: 12 N.m - on bars hexagonal screw head 13 mm M8 - operating time:20...35 ms closing40...75 ms opening - safety reliability level:B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1 - mechanical durability:8 Mcycles - maximum operating rate:1200 cyc/h 60 °C
Product Details
Part Number | LC1D1506N7 |
---|---|
Green Premium Label | No |
Country of Origin | Czechia |
Product Type | Contactor |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review