LC1D1506F7

Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 150A, 110V AC 50/60Hz coil, lugs/bars terminals

1/1
LC1D1506F7

Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 150A, 110V AC 50/60Hz coil, lugs/bars terminals

In stock
Commercial Reference
LC1D1506F7
SGD 773.10
To View the best prices please sign in or register.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 150A, 110V AC 50/60Hz coil, lugs/bars terminals

SGD 773.10

Product Documents

Description

TeSys Deca contactor, 3 poles (3NO), for motor control applications up to 150A/1000V AC-3 (75kW@400V). It provides a 110V 50/60Hz AC coil with transient suppressor module, 1NO+1NC built-in auxiliary contacts (NC mirror certified), power connections for bars or lugs, control connections for lugs. For operating rates until 1200 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (120mm width), mounting on 2 DIN-rails or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

Product details

  • Part Number
    LC1D1506F7
  • Green Premium Label
    No
  • Country of Origin
    Czechia
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 150A, 110V AC 50/60Hz coil, lugs/bars terminals
Your Rating

* Required Field