Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 115A, 24V AC 50/60Hz coil, lugs/bars terminals

LC1D1156B7
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

TeSys Deca contactor, 3 poles (3NO), for motor control applications up to 115A/1000V AC-3 (55kW@400V). It provides a 24V 50/60Hz AC coil with transient suppressor module, 1NO+1NC built-in auxiliary contacts (NC mirrror contact), power connection for bars or lugs, control connection for lugs. For operating rates until 2400 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (120mm width), mounting on 2 DIN-rails or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

Product Details

Part Number LC1D1156B7
Green Premium Label No
Country of Origin Czechia
Product Type Contactor

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 115A, 24V AC 50/60Hz coil, lugs/bars terminals
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.