
Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 115A, 240V AC 50/60Hz coil, screw clamp terminals
Excl. Tax
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 115A, 240V AC 50/60Hz coil, screw clamp terminals
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Part Number | LC1D115U7 |
Green Premium Label | No |
Country of Origin | Czechia |
Product Type | Contactor |
tax text on product card | Excl. GST |