Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 115A, 220V DC standard coil, screw clamp terminals
calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 115A, 220V DC standard coil, screw clamp terminals
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Range | TESYS |
|---|---|
| Range of product | TESYS DECA |
| Product or component type | CONTACTOR |
| Device short name | LC1D |
| Contactor application | MOTOR CONTROLRESISTIVE LOAD |
| Utilisation category | AC-4AC-1AC-3AC-3E |
| Poles description | 3P |
| [Ue] rated operational voltage | POWER CIRCUIT: |
| [Ie] rated operational current | 200 A (AT |
| [Uc] control circuit voltage | 220 V DC |
| Motor power kW | 30 KW AT 220...230 V AC 50/60 HZ (AC-3)55 KW AT 380...400 V AC 50/60 HZ (AC-3)59 KW AT 415...440 V AC 50/60 HZ (AC-3)75 KW AT 500 V AC 50/60 HZ (AC-3)80 KW AT 660...690 V AC 50/60 HZ (AC-3)65 KW AT 1000 V AC 50/60 HZ (AC-3)18.5 KW AT 400 V AC 50/60 HZ (AC-4)30 KW AT 220...230 V AC 50/60 HZ (AC-3E)55 KW AT 380...400 V AC 50/60 HZ (AC-3E)59 KW AT 415...440 V AC 50/60 HZ (AC-3E)75 KW AT 500 V AC 50/60 HZ (AC-3E)80 KW AT 660...690 V AC 50/60 HZ (AC-3E)65 KW AT 1000 V AC 50/60 HZ (AC-3E) |
| Motor power hp | 30 HP AT 200/208 V AC 50/60 HZ FOR 3 PHASES MOTORS40 HP AT 230/240 V AC 50/60 HZ FOR 3 PHASES MOTORS75 HP AT 460/480 V AC 50/60 HZ FOR 3 PHASES MOTORS100 HP AT 575/600 V AC 50/60 HZ FOR 3 PHASES MOTORS |
| Compatibility code | LC1D |
| Pole contact composition | 3 NO |
| Protective cover | WITH |
| [Ith] conventional free air thermal current | 200 A (AT 60 °C) FOR POWER CIRCUIT |
| Irms rated making capacity | 1260 A AT 440 V FOR POWER CIRCUIT CONFORMING TO IEC 60947140 A AC FOR SIGNALLING CIRCUIT CONFORMING TO IEC 60947-5-1250 A DC FOR SIGNALLING CIRCUIT CONFORMING TO IEC 60947-5-1 |
| Rated breaking capacity | 1100 A AT 440 V FOR POWER CIRCUIT CONFORMING TO IEC 60947 |
| [Icw] rated short-time withstand current | 250 A 40 °C - 10 MIN FOR POWER CIRCUIT550 A 40 °C - 1 MIN FOR POWER CIRCUIT950 A 40 °C - 10 S FOR POWER CIRCUIT1100 A 40 °C - 1 S FOR POWER CIRCUIT100 A - 1 S FOR SIGNALLING CIRCUIT120 A - 500 MS FOR SIGNALLING CIRCUIT140 A - 100 MS FOR SIGNALLING CIRCUIT |
| Associated fuse rating | 250 A GG AT |
| Average impedance | 0.6 MOHM - ITH 200 A 50 HZ FOR POWER CIRCUIT |
| Power dissipation per pole | 24 W AC-17.9 W AC-37.9 W AC-3E |
| [Ui] rated insulation voltage | POWER CIRCUIT: 600 V CSA CERTIFIEDPOWER CIRCUIT: 600 V UL CERTIFIEDPOWER CIRCUIT: 1000 V CONFORMING TO IEC 60947-4-1SIGNALLING CIRCUIT: 690 V CONFORMING TO IEC 60947-1SIGNALLING CIRCUIT: 600 V CSA CERTIFIEDSIGNALLING CIRCUIT: 600 V UL CERTIFIED |
| Overvoltage category | III |
| Pollution degree | 3 |
| [Uimp] rated impulse withstand voltage | 8 KV CONFORMING TO IEC 60947 |
| Safety reliability level | B10D = 684932 CYCLES CONTACTOR WITH NOMINAL LOAD CONFORMING TO EN/ISO 13849-1B10D = 10000000 CYCLES CONTACTOR WITH MECHANICAL LOAD CONFORMING TO EN/ISO 13849-1 |
| Mechanical durability | 8 MCYCLES |
| Electrical durability | 0.8 MCYCLES 200 A AC-1 AT UE |
| Control circuit type | DC STANDARD |
| Coil technology | WITH INTEGRAL SUPPRESSION DEVICE |
| Control circuit voltage limits | 0.75...1.2 UC (-40…55 °C):OPERATIONAL DC0.15...0.4 UC (-40…70 °C):DROP-OUT DC1...1.2 UC (55…70 °C):OPERATIONAL DC |
| Inrush power in W | 270…365 W (AT 20 °C) |
| Hold-in power consumption in W | 2.4…5.1 W AT 20 °C |
| Operating time | 20...35 MS CLOSING40...75 MS OPENING |
| Time constant | 25 MS |
| Maximum operating rate | 1200 CYC/H AT 60 °C |
| Connections - terminals | CONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…2.5 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1…2.5 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1…2.5 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…2.5 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1…2.5 MM² - CABLE STIFFNESS: SOLID WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…2.5 MM² - CABLE STIFFNESS: SOLID WITHOUT CABLE ENDPOWER CIRCUIT: CONNECTOR 1 10…120 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDPOWER CIRCUIT: CONNECTOR 2 10…50 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDPOWER CIRCUIT: CONNECTOR 1 10…120 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDPOWER CIRCUIT: CONNECTOR 2 10…50 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDPOWER CIRCUIT: CONNECTOR 1 10…120 MM² - CABLE STIFFNESS: SOLID WITHOUT CABLE ENDPOWER CIRCUIT: CONNECTOR 2 10…50 MM² - CABLE STIFFNESS: SOLID WITHOUT CABLE END |
| Tightening torque | CONTROL CIRCUIT: 1.2 N.M - ON SCREW CLAMP TERMINALS - WITH SCREWDRIVER FLAT Ø 6 MMCONTROL CIRCUIT: 1.2 N.M - ON SCREW CLAMP TERMINALS - WITH SCREWDRIVER PHILIPS NO 2POWER CIRCUIT: 12 N.M - ON CONNECTOR HEXAGONAL SCREW HEAD 4 MMCONTROL CIRCUIT: 1.2 N.M - ON SCREW CLAMP TERMINALS - WITH SCREWDRIVER POZIDRIV NO 2 |
| Auxiliary contact composition | 1 NO + 1 NC |
| Auxiliary contacts type | TYPE MECHANICALLY LINKED 1 NO + 1 NC CONFORMING TO IEC 60947-5-1 TYPE MIRROR CONTACT 1 NC CONFORMING TO IEC 60947-4-1 |
| Signalling circuit frequency | 25...400 HZ |
| Minimum switching voltage | 17 V FOR SIGNALLING CIRCUIT |
| Minimum switching current | 5 MA FOR SIGNALLING CIRCUIT |
| Insulation resistance | > 10 MOHM FOR SIGNALLING CIRCUIT |
| Non-overlap time | 1.5 MS ON DE-ENERGISATION BETWEEN NC AND NO CONTACT1.5 MS ON ENERGISATION BETWEEN NC AND NO CONTACT |
| Mounting support | PLATERAIL |
| Standards | CSA C22.2 NO 14EN 60947-4-1IEC 60947-4-1IEC 60335-1:CLAUSE 30.2IEC 60335-2-40:ANNEX JJUL 60335-2-40:ANNEX JJUL 60947-4-1CSA C22.2 NO 60947-4-1JIS C8201-4-1 |
| Product certifications | ULCSACCCUKCACEEACMarine |
| IP degree of protection | IP20 FRONT FACE CONFORMING TO IEC 60529 |
| Protective treatment | TH CONFORMING TO IEC 60068-2-30 |
| Climatic withstand | CONFORMING TO IACS E10 EXPOSURE TO DAMP HEAT CONFORMING TO IEC 60947-1 ANNEX Q CATEGORY D EXPOSURE TO DAMP HEAT |
| Permissible ambient air temperature around the device | -40…60 °C60…70 °C WITH DERATING |
| Operating altitude | 0...3000 M |
| Fire resistance | 850 °C CONFORMING TO IEC 60695-2-1 |
| Flame retardance | V1 CONFORMING TO UL 94 |
| Mechanical robustness | VIBRATIONS CONTACTOR OPEN (2 GN, 5...300 HZ) VIBRATIONS CONTACTOR CLOSED (4 GN, 5...300 HZ) SHOCKS CONTACTOR CLOSED (15 GN FOR 11 MS) SHOCKS CONTACTOR OPEN (6 GN FOR 11 MS) |
| Height | 158 MM |
| Width | 120 MM |
| Depth | 136 MM |
| Product weight | 2.5 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 16.900 CM |
| Package 1 Width | 19.600 CM |
| Package 1 Length | 20.800 CM |
| Package 1 Weight | 2.502 KG |
| Unit Type of Package 2 | S04 |
| Number of Units in Package 2 | 4 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 40.000 CM |
| Package 2 Length | 60.000 CM |
| Package 2 Weight | 10.766 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 54 |
| Total lifecycle Carbon footprint | 92 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 22.22881266064238 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 22 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.7508929239734572 |
| Carbon footprint of the distribution phase [A4] | 0.8 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.2654427709841767 |
| Carbon footprint of the installation phase [A5] | 0.3 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 64.52797661870501 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 65 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 4.425806016866926 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 4 kg CO2 eq. |
| SCIP Number | A530c666-91dd-4119-8d61-f1c22a361ecb |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Range | TESYS |
|---|---|
| Range of product | TESYS DECA |
| Product or component type | CONTACTOR |
| Device short name | LC1D |
| Contactor application | MOTOR CONTROLRESISTIVE LOAD |
| Utilisation category | AC-4AC-1AC-3AC-3E |
| Poles description | 3P |
| [Ue] rated operational voltage | POWER CIRCUIT: |
| [Ie] rated operational current | 200 A (AT |
| [Uc] control circuit voltage | 220 V DC |
| Motor power kW | 30 KW AT 220...230 V AC 50/60 HZ (AC-3)55 KW AT 380...400 V AC 50/60 HZ (AC-3)59 KW AT 415...440 V AC 50/60 HZ (AC-3)75 KW AT 500 V AC 50/60 HZ (AC-3)80 KW AT 660...690 V AC 50/60 HZ (AC-3)65 KW AT 1000 V AC 50/60 HZ (AC-3)18.5 KW AT 400 V AC 50/60 HZ (AC-4)30 KW AT 220...230 V AC 50/60 HZ (AC-3E)55 KW AT 380...400 V AC 50/60 HZ (AC-3E)59 KW AT 415...440 V AC 50/60 HZ (AC-3E)75 KW AT 500 V AC 50/60 HZ (AC-3E)80 KW AT 660...690 V AC 50/60 HZ (AC-3E)65 KW AT 1000 V AC 50/60 HZ (AC-3E) |
| Motor power hp | 30 HP AT 200/208 V AC 50/60 HZ FOR 3 PHASES MOTORS40 HP AT 230/240 V AC 50/60 HZ FOR 3 PHASES MOTORS75 HP AT 460/480 V AC 50/60 HZ FOR 3 PHASES MOTORS100 HP AT 575/600 V AC 50/60 HZ FOR 3 PHASES MOTORS |
| Compatibility code | LC1D |
| Pole contact composition | 3 NO |
| Protective cover | WITH |
| [Ith] conventional free air thermal current | 200 A (AT 60 °C) FOR POWER CIRCUIT |
| Irms rated making capacity | 1260 A AT 440 V FOR POWER CIRCUIT CONFORMING TO IEC 60947140 A AC FOR SIGNALLING CIRCUIT CONFORMING TO IEC 60947-5-1250 A DC FOR SIGNALLING CIRCUIT CONFORMING TO IEC 60947-5-1 |
| Rated breaking capacity | 1100 A AT 440 V FOR POWER CIRCUIT CONFORMING TO IEC 60947 |
| [Icw] rated short-time withstand current | 250 A 40 °C - 10 MIN FOR POWER CIRCUIT550 A 40 °C - 1 MIN FOR POWER CIRCUIT950 A 40 °C - 10 S FOR POWER CIRCUIT1100 A 40 °C - 1 S FOR POWER CIRCUIT100 A - 1 S FOR SIGNALLING CIRCUIT120 A - 500 MS FOR SIGNALLING CIRCUIT140 A - 100 MS FOR SIGNALLING CIRCUIT |
| Associated fuse rating | 250 A GG AT |
| Average impedance | 0.6 MOHM - ITH 200 A 50 HZ FOR POWER CIRCUIT |
| Power dissipation per pole | 24 W AC-17.9 W AC-37.9 W AC-3E |
| [Ui] rated insulation voltage | POWER CIRCUIT: 600 V CSA CERTIFIEDPOWER CIRCUIT: 600 V UL CERTIFIEDPOWER CIRCUIT: 1000 V CONFORMING TO IEC 60947-4-1SIGNALLING CIRCUIT: 690 V CONFORMING TO IEC 60947-1SIGNALLING CIRCUIT: 600 V CSA CERTIFIEDSIGNALLING CIRCUIT: 600 V UL CERTIFIED |
| Overvoltage category | III |
| Pollution degree | 3 |
| [Uimp] rated impulse withstand voltage | 8 KV CONFORMING TO IEC 60947 |
| Safety reliability level | B10D = 684932 CYCLES CONTACTOR WITH NOMINAL LOAD CONFORMING TO EN/ISO 13849-1B10D = 10000000 CYCLES CONTACTOR WITH MECHANICAL LOAD CONFORMING TO EN/ISO 13849-1 |
| Mechanical durability | 8 MCYCLES |
| Electrical durability | 0.8 MCYCLES 200 A AC-1 AT UE |
| Control circuit type | DC STANDARD |
| Coil technology | WITH INTEGRAL SUPPRESSION DEVICE |
| Control circuit voltage limits | 0.75...1.2 UC (-40…55 °C):OPERATIONAL DC0.15...0.4 UC (-40…70 °C):DROP-OUT DC1...1.2 UC (55…70 °C):OPERATIONAL DC |
| Inrush power in W | 270…365 W (AT 20 °C) |
| Hold-in power consumption in W | 2.4…5.1 W AT 20 °C |
| Operating time | 20...35 MS CLOSING40...75 MS OPENING |
| Time constant | 25 MS |
| Maximum operating rate | 1200 CYC/H AT 60 °C |
| Connections - terminals | CONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…2.5 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1…2.5 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1…2.5 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…2.5 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1…2.5 MM² - CABLE STIFFNESS: SOLID WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…2.5 MM² - CABLE STIFFNESS: SOLID WITHOUT CABLE ENDPOWER CIRCUIT: CONNECTOR 1 10…120 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDPOWER CIRCUIT: CONNECTOR 2 10…50 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDPOWER CIRCUIT: CONNECTOR 1 10…120 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDPOWER CIRCUIT: CONNECTOR 2 10…50 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDPOWER CIRCUIT: CONNECTOR 1 10…120 MM² - CABLE STIFFNESS: SOLID WITHOUT CABLE ENDPOWER CIRCUIT: CONNECTOR 2 10…50 MM² - CABLE STIFFNESS: SOLID WITHOUT CABLE END |
| Tightening torque | CONTROL CIRCUIT: 1.2 N.M - ON SCREW CLAMP TERMINALS - WITH SCREWDRIVER FLAT Ø 6 MMCONTROL CIRCUIT: 1.2 N.M - ON SCREW CLAMP TERMINALS - WITH SCREWDRIVER PHILIPS NO 2POWER CIRCUIT: 12 N.M - ON CONNECTOR HEXAGONAL SCREW HEAD 4 MMCONTROL CIRCUIT: 1.2 N.M - ON SCREW CLAMP TERMINALS - WITH SCREWDRIVER POZIDRIV NO 2 |
| Auxiliary contact composition | 1 NO + 1 NC |
| Auxiliary contacts type | TYPE MECHANICALLY LINKED 1 NO + 1 NC CONFORMING TO IEC 60947-5-1 TYPE MIRROR CONTACT 1 NC CONFORMING TO IEC 60947-4-1 |
| Signalling circuit frequency | 25...400 HZ |
| Minimum switching voltage | 17 V FOR SIGNALLING CIRCUIT |
| Minimum switching current | 5 MA FOR SIGNALLING CIRCUIT |
| Insulation resistance | > 10 MOHM FOR SIGNALLING CIRCUIT |
| Non-overlap time | 1.5 MS ON DE-ENERGISATION BETWEEN NC AND NO CONTACT1.5 MS ON ENERGISATION BETWEEN NC AND NO CONTACT |
| Mounting support | PLATERAIL |
| Standards | CSA C22.2 NO 14EN 60947-4-1IEC 60947-4-1IEC 60335-1:CLAUSE 30.2IEC 60335-2-40:ANNEX JJUL 60335-2-40:ANNEX JJUL 60947-4-1CSA C22.2 NO 60947-4-1JIS C8201-4-1 |
| Product certifications | ULCSACCCUKCACEEACMarine |
| IP degree of protection | IP20 FRONT FACE CONFORMING TO IEC 60529 |
| Protective treatment | TH CONFORMING TO IEC 60068-2-30 |
| Climatic withstand | CONFORMING TO IACS E10 EXPOSURE TO DAMP HEAT CONFORMING TO IEC 60947-1 ANNEX Q CATEGORY D EXPOSURE TO DAMP HEAT |
| Permissible ambient air temperature around the device | -40…60 °C60…70 °C WITH DERATING |
| Operating altitude | 0...3000 M |
| Fire resistance | 850 °C CONFORMING TO IEC 60695-2-1 |
| Flame retardance | V1 CONFORMING TO UL 94 |
| Mechanical robustness | VIBRATIONS CONTACTOR OPEN (2 GN, 5...300 HZ) VIBRATIONS CONTACTOR CLOSED (4 GN, 5...300 HZ) SHOCKS CONTACTOR CLOSED (15 GN FOR 11 MS) SHOCKS CONTACTOR OPEN (6 GN FOR 11 MS) |
| Height | 158 MM |
| Width | 120 MM |
| Depth | 136 MM |
| Product weight | 2.5 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 16.900 CM |
| Package 1 Width | 19.600 CM |
| Package 1 Length | 20.800 CM |
| Package 1 Weight | 2.502 KG |
| Unit Type of Package 2 | S04 |
| Number of Units in Package 2 | 4 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 40.000 CM |
| Package 2 Length | 60.000 CM |
| Package 2 Weight | 10.766 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 54 |
| Total lifecycle Carbon footprint | 92 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 22.22881266064238 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 22 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.7508929239734572 |
| Carbon footprint of the distribution phase [A4] | 0.8 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.2654427709841767 |
| Carbon footprint of the installation phase [A5] | 0.3 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 64.52797661870501 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 65 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 4.425806016866926 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 4 kg CO2 eq. |
| SCIP Number | A530c666-91dd-4119-8d61-f1c22a361ecb |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |